Hi
We are using TLV320AIC3104 audio converter in one of our design.
We are able to play audio signal through our headset. Although, we are noticing feeble sound with 32ohm audio jack(only left channel is feeble), where as for 16ohm playback sounds are sufficiently loud.
However, when we probe across TLV_GND and HPLOUT/HPROUT, we see only 200mVp-p signal (observed with 1khz monotonic sine wave).
In datasheet, Pg 8, Full-scale output voltage is mentioned as 0.707 Vrms, which means 2Vp-p.
Can you please help me figure out the reason behind this attenuation to 200mVp-p?
Attached is the snapshots of schematic.
Regards