Hello
We used the TLV320AIC3254 got a problem need your help.
The problem was audio source 192KHz 24-bit I2S to line out with audio DSP will hears noise and Without DSP sound is good.
I2S input MCLK is 49.152MHz(or 24.576MHz), BCLK is 9.216MHz(or 6.144MHz). WCLK is 192KHz.
We use CS GUI set Playback / PLL / Dividers on below for you reference. This setting sound is good.
When I add PPS GUI settings, there will be noise. Please kindly reference on below and give me your suggest to fix this issue. Thanks~
CS GUI Playback
CS GUI PLL
CS GUI Dividers
PPS GUI
Audio noise