Is this EVM US re-export licence required?
if the parameters shown below are met or exceeded for the part ADS54J40EVM with US ECCN 3A002.h
if US re-export license is required pls support written/email confirmation
MT applies ro 3A002.h when parameters in 3A101.a.2.b are met or exceeded
3A101.a.2.b : Electrical input type A-to D converter printed circuit boards or modules. having all of the following characteristics.
a.2.b.1 : Rated for operation in the temperature range frpm below -45C to above +80C
a.2.b.2 : Incorporation micro circuits identified in 3A101.a.2.a