i setup ccsv5.1 and can not built any project. My operating system is windows 7.
it gives this error:
C:\ti\ccsv5\utils\bin\gmake -k all 'Building file: ../clock.cfg' 'Invoking: XDCtools' "C:/ti/xdctools_3_22_04_46/xs" --xdcpath="C:/ti/bios_6_32_05_54/packages;C:/ti/xdctools_3_22_04_46/packages;C:/ti/ipc_1_23_05_40/packages;" xdc.tools.configuro -o configPkg -t ti.targets.elf.C66 -p ti.platforms.evm6678 -r debug -c "C:/ti/ccsv5/tools/compiler/c6000" --compileOptions "-g --optimize_with_debug" Usage: xs xdc.tools.configuro [--help] [-v | -q] [-@ optionsfile] [-o outdir] [-b config_bld | -c codegen_dir | --cb] [-t target] [-p platform[:instance]] [-r profile] [-Dname=value] [-w | -x regexp] [--rtsName pkg_name] [--cfgArgs args_string] [--linkTemplate linker_template] [--tcf] [--bios5] [--pkg] [--generationOnly] [--compileOptions compile_options_string] [--oc compiler.opt] [--ol linker.cmd] infile.cfg 'Finished building: ../clock.cfg' ' ' 'Building file: ../clock.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv5/tools/compiler/c6000/bin/cl6x" -mv6600 -g --include_path="C:/ti/ccsv5/tools/compiler/c6000/include" --display_error_number --diag_warning=225 --abi=eabi --preproc_with_compile --preproc_dependency="clock.pp" --cmd_file="./configPkg/compiler.opt" "../clock.c" >> ERROR: Cannot open command file './configPkg/compiler.opt': No such file or directory