Hello,
I installed code composer license server and when I run lmgrd then lmutil, I have the following result:
root@mycomputer:~# /opt/code_composer_license_server/bin/lmutil lmstat -a
lmutil - Copyright (c) 1989-2013 Flexera Software LLC. All Rights Reserved.
Flexible License Manager status on Tue 10/1/2013 16:42
Error getting status: Cannot find license file. (-1,359:2 "No such file or directory")
How can i change the port settings and how can i outhorized to open a port on my system?
Best Regards,
Francois
Hereunder the content of the log file:
16:39:02 (lmgrd) -----------------------------------------------
16:39:02 (lmgrd) Please Note:
16:39:02 (lmgrd)
16:39:02 (lmgrd) This log is intended for debug purposes only.
16:39:02 (lmgrd) In order to capture accurate license
16:39:02 (lmgrd) usage data into an organized repository,
16:39:02 (lmgrd) please enable report logging. Use Flexera Software LLC's
16:39:02 (lmgrd) software license administration solution,
16:39:02 (lmgrd) FlexNet Manager, to readily gain visibility
16:39:02 (lmgrd) into license usage data and to create
16:39:02 (lmgrd) insightful reports on critical information like
16:39:02 (lmgrd) license availability and usage. FlexNet Manager
16:39:02 (lmgrd) can be fully automated to run these reports on
16:39:02 (lmgrd) schedule and can be used to track license
16:39:02 (lmgrd) servers and usage across a heterogeneous
16:39:02 (lmgrd) network of servers including Windows NT, Linux
16:39:02 (lmgrd) and UNIX. Contact Flexera Software LLC at
16:39:02 (lmgrd) www.flexerasoftware.com for more details on how to
16:39:02 (lmgrd) obtain an evaluation copy of FlexNet Manager
16:39:02 (lmgrd) for your enterprise.
16:39:02 (lmgrd)
16:39:02 (lmgrd) -----------------------------------------------
16:39:02 (lmgrd)
16:39:02 (lmgrd)
16:39:02 (lmgrd) Server's System Date and Time: Tue Oct 01 2013 16:39:02 CEST
16:39:02 (lmgrd) SLOG: Summary LOG statistics is enabled.
16:39:02 (lmgrd) The license server manager (lmgrd) running as root:
16:39:02 (lmgrd) This is a potential security problem
16:39:02 (lmgrd) and is not recommended.
16:39:02 (lmgrd) Failed to open any default TCP port.