1. Problem Statement
a. Summary
When installing CCS 4 setup executables, (Either setup_CCS_4.2.1.00004.exe or setup_CCS_4.1.3.00034.exe),
a dialog is immediately displayed stating "Error in startup script: failed to load library twapi.dll,
couldn´t open C:\Users\Nick_2\AppData\Local\Temp\TCL783.tmp.
See attachment
The file C:\Users\Nick_2\AppData\Local\Temp\TCL783.tmp exists but is empty (0 Bytes)
b. Steps taken
i) Download setup_CCS_4.2.1.00004.zip from TI.
ii) Expand setup_CCS_4.2.1.00004.zip into directory setup_CCS_4.2.1.00004
Contents: Directory of F:\Drivers\TI\setup_CCS_4.2.1.00004
09/01/2011 02:41 <DIR> .
09/01/2011 02:41 <DIR> ..
09/01/2011 02:40 <DIR> install_images
09/01/2011 02:41 1,632 manifest.txt
09/01/2011 02:41 727 README_FIRST.txt
09/01/2011 02:39 9,160,439 setup_CCS_4.2.1.00004.exe
iii) Run setup_CCS_4.2.1.00004.exe
iv) Dialog immediately appears (See attachment)
2. Prepare a summary of your environment with the information below:
1. Screenshot attached
2. CCS Version: (get from Help->About) Never loads but have tried versions CCS_4.2.1.00004, 4.1.3.00034
3. CCS Installation directory: Didn´t get that far
4. Directory C:\Program Files\InstallJammer Registry does not exist
9. Target Board Manufacturer: Texas Instruments
10. Target board part #: EK-LM3S8962-C
11. Target board revision #: C2
12. Target connector used: USB
15. Host Operating System: Windows
16. Host Operating System Version: 7 64 Bit Ultimate 6.1.7600 Build 7600
17. Host Operating System Service pack: N/A
18. Host Operating System bits (32-bit or 64-bit) 64-Bit