#define TEST int
void test() {
}
Command line:
C:/ti/ccsv6/tools/compiler/arm_15.12.3.LTS/bin/armcl --include_path="C:/ti/ccsv6/tools/compiler/arm_15.12.3.LTS/include" -mv7R4 --code_state=32 --float_support=VFPv3D16 -O4 --check_misra="19.4" -g --strict_ansi --emit_warnings_as_errors --diag_wrap=off --diag_warning=225 --display_error_number --abi=eabi --enum_type=packed --preproc_with_compile misra_19_4.c
Output:
"misra_19_4.c", line 1: error #1461: (MISRA-C:2004 19.4/R) C macros shall only expand to a braced initialiser, a constant, a string literal, a parenthesised expression, a type qualifier, a storage class specifier,
or a do-while-zero construct
1 error detected in the compilation of "misra_19_4.c".