Part Number: RM46L852
Tool/software: TI C/C++ Compiler
I try to compile the CMSIS DSP lib for RM46L852. I use the CMSIS-5.1.1 version and the CCS-7.3.
The build exit with 2 errors :
"D:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.obj -O
'Building file: ../CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.c'
'Invoking: ARM Compiler'
"D:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.4.LTS/bin/armcl" -mv7R4 --code_state=32 --float_support=VFPv3D16 -me -O3 --opt_for_speed=5 --include_path="D:/SVN/BlackProgram/trunk/HEART/03_Product_PHM/01_ARU/02_Software/05-Problem_and_Lesson_learnt/fxr/workpace-ccs/CMSIS_5" --include_path="D:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.4.LTS/include" --include_path="D:/SVN/BlackProgram/trunk/HEART/03_Product_PHM/01_ARU/02_Software/05-Problem_and_Lesson_learnt/fxr/workpace-ccs/CMSIS_5/CMSIS/DSP/Include" --include_path="D:/SVN/BlackProgram/trunk/HEART/03_Product_PHM/01_ARU/02_Software/05-Problem_and_Lesson_learnt/fxr/workpace-ccs/CMSIS_5/CMSIS/Core/Include" --define=ARM_MATH_CM4 --define=__TI_ARM_V7M4__ --define=__DSP_PRESENT=1U --define=__FPU_PRESENT=1U --define=__MPU_PRESENT --define=ARM_MATH_ROUNDING --define=ARM_MATH_MATRIX_CHECK --diag_warning=225 --diag_wrap=off --display_error_number --enum_type=packed --abi=eabi --asm_define=ARM_MATH_CM4 --asm_define=__TI_ARM_V7M4__ --preproc_with_compile --preproc_dependency="CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.d_raw" --obj_directory="CMSIS/DSP/Source/FastMathFunctions" "../CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.c"
5 Assembly Errors, No Assembly Warnings
>> Compilation failure
CMSIS/DSP/Source/FastMathFunctions/subdir_rules.mk:51: recipe for target 'CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.obj' failed
"T:\Temp\{9A9C39D0-6623-4091-9572-C498E22B53CC}", ERROR! at line 210: [E0001] Undefined symbol
SUB V9, A4, D0, ASR #1 ; [DPU_4_PIPE0] |94|
"T:\Temp\{9A9C39D0-6623-4091-9572-C498E22B53CC}", ERROR! at line 210: [E0003] Unexpected trailing operand(s)
SUB V9, A4, D0, ASR #1 ; [DPU_4_PIPE0] |94|
"T:\Temp\{9A9C39D0-6623-4091-9572-C498E22B53CC}", ERROR! at line 210: [E0004] Illegal operand
SUB V9, A4, D0, ASR #1 ; [DPU_4_PIPE0] |94|
"T:\Temp\{9A9C39D0-6623-4091-9572-C498E22B53CC}", ERROR! at line 210: [E0003] Unexpected trailing operand(s)
SUB V9, A4, D0, ASR #1 ; [DPU_4_PIPE0] |94|
"T:\Temp\{9A9C39D0-6623-4091-9572-C498E22B53CC}", ERROR! at EOF: [E0300] The following symbols are undefined:
ASR
Errors in Source - Assembler Aborted
gmake: *** [CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q15.obj] Error 1
Same error on file ../CMSIS/DSP/Source/FastMathFunctions/arm_sqrt_q31.c
More informations:
- The error disapear when the following line of arm_sqrt_q15.c is disabled.
/*Store as integer */
tempconv.floatval = temp_float1; - or The error disapear when the optimisation of the file is decreased to 0. In all other case of optimisation level, the build exit with error.
I have selected RM46L852 device and the SUB instruction exist on this armv7 processor. Compiler bug ?
Or a problem on the predefined symbol --define=ARM_MATH_CM4 --define=__TI_ARM_V7M4__ ?
-Xavier