Part Number: DLP2010EVM-LC
Hello Guys,
Good day.
Our customer is using 2 DLP2010EVM-LC with their own DMD chip. He can operate only one of them at a time from the DLP EVM GUI. Is there a way to connect both modules and operate them simultaneously? Should they use additional software for operating them individually or two different laptops?
Thanks and regards,
Art