We have an uncommon F number system where for maximum portability our illumination flyeye lenslet pitches have to be 0.2 mm. I understand the reference designs don't go smaller than 0.6mm. Any idea if our pitch size is manufacturable with diamond turning or whether it is likely impractical?
Thanks