Other Parts Discussed in Thread: DLPC350
Regarding the interfaces we want to use for displaying in pattern sequence mode, me made the following simplifications:
- Reset button
- Power connector
- External trigger output connector:
- USB connector: USB cable to connect to a PC.
- UART/RS232 mini-plug connector output
- External trigger Input connector:
- 7. Stand-by switch: Places the DLP LightCrafter 4500 in standby mode, powering down the LED driverand the DLPC350Flat panel display-link connector
- Fan connector
- Red LED supply connector (bottom of the board)
- DLPC350 I2C1 bus
- DLPC350 I2C0 bus
- Green LED supply connector
- Blue LED supply connector
- External LED driver connector:
- System board connector:
- Focus control (bottom of the board): Adjust focus from 0.5 m to infinity
- JTAG connector for DLPC350
- JTAG Boundary Scan for DLPC350 (bottom of the board)
- DVI input through mini-HDMI connector (bottom of the board).