hi,please help
i want to replace the default splash images and i proceed as follows:
down load the 3010 G2 firmware 7.3.3
update flash image by DLP LightCrafter Display v7.4
splash image updated ( four images created by myself )
creat a new img fiel
update the new img fiel
when the updating finished,the projector show a chessboard ,
check the pattern and images tab in the gui software the splash image dose not update