Other Parts Discussed in Thread: TIDA-00361, DLP4500, DLP2010LC, DLP4710LC, TIDA-00254
Sr.No. |
Query |
Reference |
1 |
From our understanding, this section implies a restriction that the object has to be stationary. Kindly correct us if it is otherwise. Is any 3D Scanner Software (like TIDA-00361 for DLP3000) available to perform hand-held scanning for any EVM? |
Document: TIDU985A Section: 3.9 Scan object: |
2. |
This section mentions presence of example like point cloud viewing, taking a picture, opening the camera. Are such examples available for point cloud generation or calibration? |
Document: DLPU042 Section: 8 Building the DLP ALC SDK, point 10 |
3 |
Do we keep rotating the object and selecting the option 6. Perform scans (vertical pattern only) multiple times to take pictures from all directions to get complete 3D model of the object? |
Document: TIDU985A Section: 3.9 Scan object |
4 |
AS DLPU042 is a guide for DLP ALC SDK, is such guide available for DLP3010EVMLC or DLP4710EVMLC? |
|
5 |
AS TIDU985A mentions what cameras can be specifically used for DLP3000, such data can be available for DLP4500 or other Light crafter EVMs |
Document: TIDU985A
|
6 |
Is the 3D Scanner Software available only for LightCrafter EVMs like DLP3000, DLP4500, DLP6500? |
Document: DLPU042 |
7 |
Is the stock available for DLPLCR300EVM. |
|