Part Number: DLP3021-Q1
Dear Team,
We're planning to use GigaDevice's 1G Flash (GD55LX01G). The FAE mentioned two differences between the 1G and 2G versions. Will these affect FPGA applications?
- Chip Erase time: 100s typical (1Gb) --> Chip Erase time: 200s typical (2Gb)
- Table of ID Definitions: C8 68 1B FF(1Gb) --> C8 68 1C FF(2Gb)
Regards,
Johns