Part Number: DLP4500
Tool/software:
I am Miwa Kitakaze , a user of DLP4500.
The brightness differs between video mode and sequence mode, even when the same image is projected.
The brightness of the video mode is less than half that of the sequence mode.
LED Current is the same 110 in both modes.
I want to make the brightness in video mode the same as in sequence mode.
Please tell me how to set the brightness in video mode.
The screenshots are attached.