Part Number: DLP9000X
Other Parts Discussed in Thread: DLPC910, , DLP9000, DLPC900,
Tool/software:
Hello ,
We are woking on the lithography. Our requirement of wavelenth is either 365 or 405 nm. Our plan is to use DMD for the lithography (RDL pattern formation and target is to achieve 1 um L/S or less than 2um).
Please guide us about the model selection based on the applicaitons and customers already using that.
what about the model DLP 9000X?
Thanks,