DLP® high speed DMDs give developers optimal pixel control for faster industrial exposure times and real-time measurements. Achieve the maximum throughput by combining the highest resolution DLP® chip, DLP9000X with the fastest digital controller, DLPC910.
With over 4 million micromirrors at faster than 60 Gbps, the chipset delivers the highest streaming pixel data rate in the DLP portfolio, a full 5x faster than the DLP9000.
For more information on designing with the high-speed DLP9000X, download a free TI Designs reference design (TIDA-00570).