Other Parts Discussed in Thread: DLPC410, DLP7000, DLP9500, DLP650LNIR, , DLP9000, DLPC910, DLP9000X, DLPC4422, DLP660TE, DLP470TE
Hello,
Could you please help-me trying to fill correctly the values on the next table?
Empty cells are because I didn't find the values on the datasheets.
"Bus" with red values, I didn't understand what it means and what is the relation between LVDS, 2xLVDS, 16-bit...
Are "Bus", "Clock/Row" and "Data Lines" related between them?
Controller | Clock | DMD | Columns | Rows | Blocks | Rows/Block | Data Lines | Clocks/Row | Bus |
DLPC410 | 400 MHz | DLP7000 | 1024 | 768 | 16 | 48 | 32 | 16 | 2x (2xLVDS) 16-bit |
DLPC410 | 400 MHz | DLP9500 | 1920 | 1080 | 15 | 72 | 64 | 16 | 4x (2xLVDS) 16-bit |
DLPC410 | 400 MHz | DLP650LNIR | 1280 | 800 | 16 | 50 | 16 | 40 | 2x (LVDS) 16-bit |
DLPC900 | 400 MHz | DLP6500 | 1920 | 1080 | 15 | 72 | 2x (2xLVDS) 16-bit | ||
DLPC900 | 400 MHz | DLP9000 | 2560 | 1600 | 16 | 100 | 4x (2xLVDS) 16-bit | ||
DLPC910 | 400 MHz | DLP6500 | 1920 | 1080 | 15 | 72 | 32 | 2x (2xLVDS) 16-bit | |
DLPC910 | 400 MHz | DLP9000X | 2560 | 1600 | 16 | 100 | 20 | 4x (2xLVDS) 16-bit | |
DLPC4422 | DLP660TE | 3840 | 2160 | 4x (2xLVDS) 16-bit | |||||
DLPC4422 | DLP470TE | 3840 | 2160 | 4x (2xLVDS) 16-bit |
Thank you so much,
Cédric Pereira