Part Number: DLP5530PGUQ1EVM
Hi,
Could you tell us the following information for power cable(AC adapter) of DLP5530PGUQ1EVM ?
We guess it should be used.
- Output voltage .. 12V
- Output current .. 3A
- Positive inner and negative outer terminals
- Female barrel with 2.5 mm tuning fork inner contact and 5.5 mm outer diameter contact
Is it correct ?
Best Regards
Hiroyasu