What's the damage threshold of the product of DLP650LNIR When it's used for the laser pulse of 800nm, 35fs,1KHZ? Can the damage threshold reach 0.1GW/cm2? If this product can't afford this power density, is there any other DMD which can afford this intensity? Thanks a lot!