Customer is considering DLP650LNIR NIR DMD and is concerned with damaging the device. Laser specifications below:
Ti:Sapphire laser – no amplifier. 800 nm wavelength
Pavg = 1 W, Pp = 125 kW uniformly distributed over chip
Peak energy = 12.5 nJ
Pulse width = 100 fs
Frequency = 80 MHz
What do you think?
Regards,
Mark