Quick question about the DLP471TE HSSI data bandwidth. The datasheet shows 16 lanes running at a clock frequency of 1.6GHz. That would deliver an aggregate data transfer bandwidth of 25.6Gbps if data is latched on a single clk edge, or 51.2Gbps if databus transfers on both clk edges. Please tell me which of the two is correct. Thank you.