Other Parts Discussed in Thread: DLP4710, , TEST2, DLP4710EVM-LC
Hello,
I found continuous operation of DLP4710/DLPC3479 stops within 10hours. The USB connection is alive and there are no errors then.Please tell me what is happening in DLPC3479. The configurations is below.
[Pattern Sets]
There are 8 Pattern Sets and each Pattern Set has 1 bmp picture.
Pattern Set(1) : 8bit-Horizontal : test1.bmp
Pattern Set(2) : 8bit-Horizontal : test2.bmp
Pattern Set(3) : 8bit-Horizontal : test3.bmp
Pattern Set(4) : 8bit-Horizontal : test4.bmp
Pattern Set(5) : 8bit-Horizontal : test5.bmp
Pattern Set(6) : 8bit-Horizontal : test6.bmp
Pattern Set(7) : 8bit-Horizontal : test7.bmp
Pattern Set(8) : 8bit-Horizontal : test8.bmp
[Pattern Set Order]
Index 0 : Pattern Set (1) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 1 : Pattern Set (2) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 2 : Pattern Set (3) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 3 : Pattern Set (4) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 4 : Pattern Set (5) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 5 : Pattern Set (6) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 6 : Pattern Set (7) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
Index 7 : Pattern Set (8) : Number of patterns = 1 : Illumination = R : Pre-Exposure Dark Time(us) = 410 : Exposure Time(us) : 4600 : Post-Exposure Dark Time(us) = 70
[Pattern Control]
Trigger In : Enable / Polarity : Active High / Trigger Cycle : 5600us(178.5Hz) / Test Operation : Run Continuously
Regards,
Uryyy