Other Parts Discussed in Thread: OMAPL138,
I'm using a OMAPL138 processor board. I have 2 different board. The electrical circuit for the first board is on the pictures
The electrical circuit for the secondt board is on the pictures
I booting both boards the processor OMAP-L138_FlashAndBootUtils_2_40 utility by UART2 interface. I booting *.ais file to NAND flash. I download OMAP-L138_FlashAndBootUtils_2_40 utility from https://sourceforge.net/projects/dvflashutils/files/OMAP-L138/v2.40/.
Furser, I set the boot pins to UART2 boot mode. And I enter command in the console for erasing NAND flash: sfh_OMAP-L138.exe -erase -targetType OMAP-L138 -flashType NAND -p COM4 -v.
I see on the console log for first board
-----------------------------------------------------
TI Serial Flasher Host Program
for
OMAP-L138
(C)
2017
, Texas Instruments, Inc.
Ver.
1.67
-----------------------------------------------------
[TYPE] Global erase
[TARGET] OMAPL138
[DEVICE] NAND
[NAND Block]
1
Attempting to connect to device /dev/ttyUSB0...
Press any key to end
this
program at any time.
(AIS Parse): Read magic word
0x41504954
.
(AIS Parse): Waiting
for
BOOTME... (power on or reset target now)
(AIS Parse): BOOTME received!
(AIS Parse): Performing Start-Word Sync...
(AIS Parse): Performing Ping Opcode Sync...
(AIS Parse): Processing command
0
:
0x58535901
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded
14100
-Byte section to address
0x80000000
.
(AIS Parse): Processing command
1
:
0x58535901
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded
1352
-Byte section to address
0x80003714
.
(AIS Parse): Processing command
2
:
0x58535906
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Performing jump and close...
(AIS Parse): AIS complete. Jump to address
0x80000000
.
(AIS Parse): Waiting
for
DONE...
(AIS Parse): Boot completed successfully.
Waiting
for
SFT on the OMAP-L138...
Target: BOOTUBL
Target: DONE
Target: SIZE
Target:
00000001
Erasing flash
0
% [ ------------------------------------------------------------ ]
100
% ████████████████████████████████████████████████████████████
100
% ████████████████████████████████████████████████████████████
Erase complete
Target: DONE
Target: DONE
-----------------------------------------------------
TI Serial Flasher Host Program
for
OMAP-L138
(C)
2017
, Texas Instruments, Inc.
Ver.
1.67
-----------------------------------------------------
[TYPE] Global erase
[TARGET] OMAPL138
[DEVICE] NAND
[NAND Block]
1
Attempting to connect to device /dev/ttyUSB0...
Press any key to end
this
program at any time.
(AIS Parse): Read magic word
0x41504954
.
(AIS Parse): Waiting
for
BOOTME... (power on or reset target now)
(AIS Parse): BOOTME received!
(AIS Parse): Performing Start-Word Sync...
(AIS Parse): Performing Ping Opcode Sync...
(AIS Parse): Processing command
0
:
0x58535901
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded
14100
-Byte section to address
0x80000000
.
(AIS Parse): Processing command
1
:
0x58535901
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Loading section...
(AIS Parse): Loaded
1352
-Byte section to address
0x80003714
.
(AIS Parse): Processing command
2
:
0x58535906
.
(AIS Parse): Performing Opcode Sync...
(AIS Parse): Performing jump and close...
(AIS Parse): AIS complete. Jump to address
0x80000000
.
(AIS Parse): Waiting
for
DONE...
(AIS Parse): Boot completed successfully.
Waiting
for
SFT on the OMAP-L138...
Target: BOOTUBL
Target: DONE