The value of data.consolidatedInformation[0].bookingOrderDetails[0].customerPurchaseOrderDate is "0002-11-30".
{ "type": "asn", "data": { "consolidatedInformation": [{ "bookingOrderDetails": [{ "customerPurchaseOrderNumber": "2023-RAC-0201#1248", "customerPurchaseOrderDate": "0002-11-30", "packageDetails": [{ "handlingUnitIdentifier": "0047473861", "containerVolume": "34.560", "length": "60.000",
In addition, the schema and example in the manual for this item do not match.