Hi, Support Team
We want to replace TJA1463, but some Electrical Characteristics didn't see in datasheet.
Please help to check.
1. Standby mode current w/o VIO (max) ?
2. Standby mode current w/ VIO (max) ?
3. WUP Filter time (Long & Short) ?
4. VeLIO Compliance ?
Feature |
NXP TJA1463 (SIC) |
TI TCAN1463DRQ1 |
|
VCC supply voltage |
5 V ± 10% |
5 V ± 10% |
|
VIO supply range |
2.95 V - 5.5 V |
1.7V-5.5V |
|
Standby mode current w/o VIO (max) |
28 µA |
? |
|
Standby mode current w/ VIO (max) |
29 µA |
? |
|
ESD IEC61000-4-2 |
Datasheet Spec |
± 6 kV |
± 8 kV |
IBEE With CMC |
≥ 14 kV |
|
|
IBEE Without CMC |
≥ 6 kV |
|
|
Bus Robustness |
-36V / +40V |
± 58 V |
|
Loop Delay |
190 ns |
190ns |
|
2MBps EMC acc. IBEE |
YES |
YES |
|
5MBps EMC acc. IBEE |
YES |
YES |
|
MCU Interface |
3.3V and 5V |
3.3V and 5V |
|
VeLIO Compliance |
YES |
? |
|
WUP filter time |
Long: 0.5µs – 5.0µs |
YES |
? |
Acc. ISO11898-2:2016 |
Short: 0.15µs – 1.8µs |
YES |
? |
AEC-Q100 |
Grade-1 |
YES |
YES |
Grade-0 |
YES, on request |
? |
|
Packages |
SO14, HVSON14 |
SOIC14,VSON14 |
if any suggestion, Please advise me.
Thanks,
Best regards,
Lawrence