Part Number: DS90UB953A-Q1
hi Expert,
We need to cooperate with 1080p@120fps camera sensor and transmit CSI-2 signal through ti Serializer chip. The current problems are as follows:
1, DS90UB953A-Q1 The chip Up to 4 data lanes at 832 Mbps per each lane, the total bandwidth is 4*832=3328Mbps
2. The sensor data to be transmitted is 1920*1080*120*12 =2986Mbps
3. DS90UB953A-Q1 only supports 2.3M@60fps.
May I ask whether this series of ser and deser chips can support 1920*1080@120fps, 12bits scenes