Part Number: MAX207
Other Parts Discussed in Thread: TRS207, TRS3238E
Hello guys,
One of my customers is considering replacing a competitor RS232 device with MAX207 or TRS207.
Also they want to use a device which passed standard, "IEC1000-4-2 ESD level Contact +/- 8kV"
Has MAX207 or TRS207 passed standard, "IEC1000-4-2 ESD level Contact +/- 8kV"?
Or does MAX207 or TRS207 have perforemance to pass the standard?
Your reply would be much appreciated.
Kazuya.