Part Number: LMH1208
I have seen many applications of the SDI interface and I understand the termination schemes of transmitting over a single coax and terminating the other output capacitively into 75 ohm. The same is then done at the receiver.
However, is there anybody recommending using the differential driver and receiver differentially? Or are we really calling a single ended system with an inverted output, a true differential driver?