Part Number: DS90LV049
Dear Technical Support Team,
I have two questions about DS90LV049.
① Absolute maximum ratings
Is it possible to apply signal within following absolute max ranges when the power supply voltage is not applied to the DS90LV049?
LVDS input voltage -0.3V to +3.9V
LVDS output voltage -0.3V to +3.9V
② ESD withstand voltage
Are all pins effective flowing ESD spec?
HBM: ≧7kV, MM, 0Ω, 200pF ≧250V
Best Regards,
ttd