Good day
I am currently trying to connect a 3.3V LVDS TFT LCD Panel to the SN65DS183Q1-EVM board. The SN65DS183Q1-EVM is 1.8V LVDS level and the development board does not provide a level translator. Is this even possible? the level translators i found seems to be for 3.3V to 1.8V and not 1.8V to 3.3V, for example the SN65LVDS10x. Is this a common issue with LVDS or do I need to choose a different TFT LCD Panel with the SN65DS183Q1-EVM?