The data sheet mentions to tie VREG_PD to Vdd for normal operation of the TSB81BA3. If I do that, I cannot use the internal 1.95V regulator and eliminate one extra part.
The TESTM, VREG_PD, SE, and SM terminals are used to set up various manufacturing test conditions. For
normal operation, the TESTM and VREG_PD terminals must be connected to VDD through a 1-kΩ resistor. The
SE and SM terminals must be tied to ground through a 1-kΩ resistor.
Can you please clarify how I can use the internal regulator to generate 1.95V if I need to tie Vreg_PD to VDD for normal operation?
Thank you,
Frank