hi dear supporting team,
customer is using below circuit for doing lightening test on SN65HVD11, the connection is thunder protector --->20 Ohm resistor ---> SN65HVD11, the standard is 3KA, and they will get below residual voltage between the 20Ohm resistor and HVD11, test at single side. the peak voltage is 15V, and last for 40us. is is ok for our chip? tks a lot!
DRY_NODE_IN1+/DRY_NODE_IN2+ is the interface to external.