Dear Sir,
Our customer is using TUSB8041I.
USB2.0 & USB3.0 downstream signals from TUSB8041I chip to USB3.0 connector using 6 via’s with combination of blind and buried via’s.
And Max trace length is within the spec.
Is it acceptable or not?? Will we face any SI issue??
Thank you very much.
USB2.0 & USB3.0 downstream signals from TUSB8041I chip to USB3.0 connector using 6 via’s with combination of blind and buried via’s.
Max trace length is within the spec.