Hello,
I need the Max values of some switching parameters of TCAN1042-Q1 (TCAN1042DRQ1). Then, I took a look at this e2e post TCAN1042H: Driver/Receiver Switching Characteristics maximum values, but I thought the values of mean and standard deviation are more useful than the logged Max values to estimate possible Max values.
Request
- Mean and standard deviation values of the following parameters over full temperature range
- DRIVER
- tpHR, tpLD, tR, tF
- RECEIVER
- tpRH, tpDL, tR, tF
Best regards,
Shinichi Yokota