Hi Sir,
Just want to check with you that my customer plan to cascade two TCA9517 as below block diagram,
Could you please help to confirm it is suitable for two pcs TCA9517 cascade?
1st TCA9517 is for buffer purpose, and 2nd TCA9517 is for power source change from AUX 3.3V to normal 3.3V.
Thank you
MB --> RISER Card (1st TCA9517 for 3V3 AUX input to 3V3 AUX out) --> I/O board --> Storage board (2nd TCA9517 for 3V3 AUX input to 3V3 out) --> end device.