A black edge appeared in the right of picture when gathering VGA signal with TVP7002. Some details are as follows:
Source:PC,VGA
Resolution: 1280x1024@60HZ,1920x1080@60HZ
TVP7002 Register configuration:
Reg 40h=0x83
Reg 41h=0x1
Reg 42h=0x87
Reg 43h=0x6
For other registers configuration,you can refer to the attachment .
The following pictures showed the phenomenon:
[LIBADDA@42814] Tvp7002 Status: reg addr:1, value:69 [LIBADDA@42814] Tvp7002 Status: reg addr:2, value:80 [LIBADDA@42814] Tvp7002 Status: reg addr:3, value:a0 [LIBADDA@42814] Tvp7002 Status: reg addr:4, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:5, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:6, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:7, value:60 [LIBADDA@42814] Tvp7002 Status: reg addr:8, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:9, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:a, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:b, value:90 [LIBADDA@42814] Tvp7002 Status: reg addr:c, value:90 [LIBADDA@42814] Tvp7002 Status: reg addr:d, value:90 [LIBADDA@42814] Tvp7002 Status: reg addr:e, value:24 [LIBADDA@42814] Tvp7002 Status: reg addr:f, value:2e [LIBADDA@42814] Tvp7002 Status: reg addr:10, value:58 [LIBADDA@42814] Tvp7002 Status: reg addr:11, value:40 [LIBADDA@42814] Tvp7002 Status: reg addr:12, value:1 [LIBADDA@42814] Tvp7002 Status: reg addr:13, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:15, value:3 [LIBADDA@42814] Tvp7002 Status: reg addr:16, value:11 [LIBADDA@42814] Tvp7002 Status: reg addr:17, value:2 [LIBADDA@42814] Tvp7002 Status: reg addr:18, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:19, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:1a, value:6a [LIBADDA@42814] Tvp7002 Status: reg addr:1b, value:88 [LIBADDA@42814] Tvp7002 Status: reg addr:1c, value:8 [LIBADDA@42814] Tvp7002 Status: reg addr:1d, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:1e, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:1f, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:20, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:21, value:22 [LIBADDA@42814] Tvp7002 Status: reg addr:22, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:26, value:80 [LIBADDA@42814] Tvp7002 Status: reg addr:28, value:53 [LIBADDA@42814] Tvp7002 Status: reg addr:2a, value:7 [LIBADDA@42814] Tvp7002 Status: reg addr:2b, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:2c, value:50 [LIBADDA@42814] Tvp7002 Status: reg addr:2d, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:2e, value:80 [LIBADDA@42814] Tvp7002 Status: reg addr:2f, value:c [LIBADDA@42814] Tvp7002 Status: reg addr:30, value:4 [LIBADDA@42814] Tvp7002 Status: reg addr:31, value:18 [LIBADDA@42814] Tvp7002 Status: reg addr:34, value:3 [LIBADDA@42814] Tvp7002 Status: reg addr:35, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:36, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:3d, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:3f, value:f [LIBADDA@42814] Tvp7002 Status: reg addr:40, value:82 [LIBADDA@42814] Tvp7002 Status: reg addr:41, value:1 [LIBADDA@42814] Tvp7002 Status: reg addr:42, value:86 [LIBADDA@42814] Tvp7002 Status: reg addr:43, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:44, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:45, value:1 [LIBADDA@42814] Tvp7002 Status: reg addr:46, value:29 [LIBADDA@42814] Tvp7002 Status: reg addr:47, value:2a [LIBADDA@42814] Tvp7002 Status: reg addr:48, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:49, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:4a, value:e3 [LIBADDA@42814] Tvp7002 Status: reg addr:4b, value:16 [LIBADDA@42814] Tvp7002 Status: reg addr:4c, value:4f [LIBADDA@42814] Tvp7002 Status: reg addr:4d, value:2 [LIBADDA@42814] Tvp7002 Status: reg addr:4e, value:ce [LIBADDA@42814] Tvp7002 Status: reg addr:4f, value:6 [LIBADDA@42814] Tvp7002 Status: reg addr:50, value:ab [LIBADDA@42814] Tvp7002 Status: reg addr:51, value:f3 [LIBADDA@42814] Tvp7002 Status: reg addr:52, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:53, value:10 [LIBADDA@42814] Tvp7002 Status: reg addr:54, value:55 [LIBADDA@42814] Tvp7002 Status: reg addr:55, value:fc [LIBADDA@42814] Tvp7002 Status: reg addr:56, value:78 [LIBADDA@42814] Tvp7002 Status: reg addr:57, value:f1 [LIBADDA@42814] Tvp7002 Status: reg addr:58, value:88 [LIBADDA@42814] Tvp7002 Status: reg addr:59, value:fe [LIBADDA@42814] Tvp7002 Status: reg addr:5a, value:0 [LIBADDA@42814] Tvp7002 Status: reg addr:5b, value:10