Dear Sir,
We are using DS100DF410 for SFP+ for 10G rate ports. We are having issues with environment temperature changes when the component is at the 10.3125G data rate. The product must meet ambient temperature from -40 to 60 °C. Under normal temperature and high temperature, DS100DF410 can send and receive packets normally. But when the temperature drops to -40 °C, wrong packets will appear. By reading the values of registers 0x27 and 0x28, when environment temperature changes and gets close to -40 °C, the VEO and/or HEO of the DS100DF410 became worse.
reg info:
0xff 0xf
0x31 0x60
0x1e 0xe1
0x15 0x73
0x13 0x34
0x2f 0xf4
0x36 0x71
0x60 0x0
0x61 0xb2
0x62 0x90
0x63 0xb3
0x3a 0x0
0x64 0xff
0x2d 0x82
0x27 0x28
25 °C 0x24 0x44
-40 °C 0x20 0x2a
then in -40°C we try to modify some reg info, the VEO and/or HEO of the DS100DF410 became better(0x27=0x2a,0x28=0x62),but wrong packets still exist
reg info(we change reg of the retimer which is the sink of the switch, all channels are the same config):
0x31 0x00
0x2d 0x88
0x03 0x00
0x3a 0x00
Our topology is in the annextopo.docx
What's your opinion