Hi,
Within the datasheet of the THVD1500 the Absolute Maximum Ratings are mentioned. For Vcc this is 7V.
For the logic pin (D, DE, RE) maximum rating is 5.7V specified. I expected a maximum voltage e.g. of Vcc +0.3V (also at many other devices).
Is the 5.7V correct or is Vcc +0.3V allowed ?
Regards,
Wim