Texas Instruments (TI) Interface support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search interface IC content or ask technical support questions on everything from ESD protection to interfacing with USB, Ethernet, and HDMI. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: TDP1204 Up until HDMI 2.1, source output AC coupling was not clearly defined. However, now with HDMI 2.1 AC coupling is clearly defined. However, how can the designer determine when to AC or DC couple the HDMI 2.1 output?
Part Number: DP83TG720S-Q1
Attached are the latest drivers tested on Kernel 5.10: GitHub - TexasInstruments/ti-ethernet-software: Repository for Ethernet PHY drivers for Linux and RTOS.
The DP83TC812 driver can be used for the DP83TC813 and DP83TC814…
Part Number: DS160PR410 Other Parts Discussed in Thread: DS160PR810 , LMH0340
IBIS stands for Input/Output Buffering Information Specifications while AMI stands for Algorithm modeling Interface. In short, IBIS is used to describe analog behavior of the input…
Part Number: DP83TC812S-Q1
Link status is shown in register 0x1 bit[2]. Link failing to show as up can be caused by many issues. Please see the following debug guide which walks through several of the possible causes and fixes. Specifically see section…
Part Number: DP83TC813S-Q1 By default, pin 14 of the DP83TC813 will output the CLKOUT signal. To instead have the LED1 signal on pin 14, write to the below registers.
0x045F = 0x000F 0x0452 = 0x0000 0x0451 = 0x0009
Part Number: DP83TC812S-Q1 Reducing the slew rate of MAC interface IOs can provide improvement in EMC emissions for some frequencies. This can be done using register 0x456.
0x456 bits [5] and [0] control the impedance of the RX and TX MAC interface pads…
All,
Excited to share the initial release of DIEP (Debug Interface for Ethernet PHYs).
The Windows GUI is designed to simplify the process for PHY-level configuration and debug with register access.
Using a valid USB connection to an on-board MSP, the…
Part Number: SN65DSI84 Other Parts Discussed in Thread: SN65DSI83 , , SN65DSI85 Swapping DSI 83/84/85 FAQ
Before we begin here is a brief overview of each part and its capabilities:
SN65DSI83:
SINGLE channel MIPI DSI to SINGLE channel LVDS Bridge
DSI…