Hi team
I want to estimate Max VOL(output low voltage) to check I/O level compatibility with Slave device.
may I get your quick reply ?
[1] using VCC = 5V, may I take Max Ron = 16 ohm to estimate Max Vb for Max VOL at below diagram ?
[2] using VCC = 3.3V, may I take Max Ron = 20 ohm to estimate Max Vb for Max VOL at below diagram ?
[3] and what Vo = 0.4V and Io = 15mA mean at that Ron spec ?