I'm looking for an RS232 transceiver from TI where I can switch the input resistance of the RS232 receivers between the typical 5kOhm and high-impedance. I don't necessarily need a dedicated control pin for this, what I need is a high-impedance RS232 receiver input when the chip is FORCED OFF, and the typical 5kOhm input resistance when the chip is enabled. Something similar the MAX3322E (or MAX3323E) can offer. I used the MAX3243E in a variety of designs, but based on the datasheet I don't think this part supports this feature. Please advise and suggest a part with this feature included, number of Tx/Rx per part doesn't matter.
Thanks:
Tom Ledeczi