Hi Sir,
our customer verify the TPS2553D Reverse-Voltage Protection function,
The reverse-voltage protection feature turns off the N-channel MOSFET whenever the output voltage exceeds the input voltage by 135 mV (typ).
But Competitor is only 25mV fast to enable Reverse-Voltage Protection function.
Do you have any suggest to Improve 135mV?
Customer application need remove adapter quick Reverse-Voltage Protection
Hugo