Other Parts Discussed in Thread: ISO7741, ISO7710, ISO6741
Dear team,
Can you please help to share the comparison table of ISO7341FCQDWRQ1 & ISO7710FQDWRQ1?
Thank you for your help in advance.
This thread has been locked.
If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.
Dear team,
Can you please help to share the comparison table of ISO7341FCQDWRQ1 & ISO7710FQDWRQ1?
Thank you for your help in advance.
Hi Helena,
Thanks for reaching out. ISO7341 is a 4-channel device while ISO7710 is a single channel device, hence, I went and ahead sharing you below a comparison between ISO7341 and ISO7741 Q1 qualified devices. Please note that most of the specifications provided below will remain the same for ISO7710 as well.
You could also look at ISO6741 which is our latest generation device with very similar specifications as the ISO7741. Thanks.
| Current Device OPN | Suggestion OPN 1 | ||
| Part Number | ISO7341FCQDWRQ1 | ISO7741FQDWRQ1 | |
| Device | ISO7341FCQDWRQ1 | ISO7741FQDWRQ1 | |
| Data sheet | ISO7741 Datasheet | ||
| Samples | ISO7741FQDWRQ1 Sample | ||
| Technology | Capacitive Coupling | Capacitive Coupling | |
| Number of Channels | 4 | 4 | |
| Integrated isolated power | No | No | |
| Data rate (Max) (Mbps) | 25Mbps | 100Mbps | |
| Propagation delay (Typ) (ns) | 33ns | 11ns | |
| Automotive rating | Yes | Yes | |
| Isolation Rating (Vrms) | 3000Vrms | 5000Vrms | |
| Isolation working voltage (Vrms) | 1000Vrms | 1500Vrms | |
| Surge voltage capability (Vpk) | 7,800 | 12,800 | |
| VCC range (Min-Max) (V) | 3V ~ 5.5V | 2.25V ~ 5.5V | |
| Channels Directions | Forward | 3 | 3 |
| Reverse | 1 | 1 | |
| CMTI (kV/µs) | Typ | 50kV/µs | 100kV/µs |
| Min | 25kV/µs | 85kV/µs | |
| Creepage (mm) | 8 | 8 | |
| CTI Rating | II | I | |
| Reinforced (VDE V 0884-11) | NO | YES | |
| Default output | Low | Low | |
| Temperature Range (°C) | -40°C ~ 125°C | -55°C ~ 125°C | |
| Package | 16-SOIC (0.295", 7.50mm Width) | 16-SOIC (0.295", 7.50mm Width) | |
Regards,
Koteshwar Rao