Part Number: ISO7021
Based on the SLLSFAOB application note the ISO7021 completed the validation and test.
9.1.2 Intrinsic Safety The ISO7021 supports Intrinsically Safe (IS) to IS applications and carry IECEx and ATEX certifications. These devices do not currently support IS to non-IS galvanic isolation applications due to the minimum insulation thickness requirements of IEC 60079-11.
9.1.2.1 Schedule of Limitations These components are certified to comply with IEC 60079-0, Edition 7, IEC 60079-11, Edition 6, EN IEC60079-0:2018 and EN 60070-11:2012. When one of these components is used in an equipment, the component is to be soldered on a PCB inside a suitable enclosure and re-evaluated as an equipment. The operating temperature range of these components is -55°C to +85°C. The creepage and clearance distances across the isolating component.
Can we obtain the copy of the report ? or it can be sent directly to UL lab.
Rob