Hi,
my customer has build first prototypes with ISOW7821.
He connect Vcc to 5V and is using ceramic cap of 1uF very close (<2mm) to the ISOW7821 for decoupling.
Without load at the input the part consumes a current of 100 to 200mA. When disassembling the cap the input current becomes 0 but also no current then is available at the output.
What could be the problem ?
Many Thanks
Best wishes,
Olrik