Ist the ISO7141CC designed for mixed voltage operation, I mean for example VCC1 = 3.3V and VCC2 = 5.0V. When the ISO7141CC is designed for mixed voltage, what are the switching characteristics in mixed mode? The datasheet gives only information for the switching characteristics with the same voltage for VCC1 and VCC2.