Other Parts Discussed in Thread: ISO1212, , ISO1211
Hi Sir
Sorry for i am not familiar iso DI/DO.
May we have part or reference design can support as below spec?
Input |
Number of port |
・5 or more、 |
Type |
digital |
|
Voltage |
0 ~ 32 Vdc |
|
Output |
Number of port |
2 or more |
Type |
PWM, low side |
|
Maximum Current |
500mA |
|
Maximum Frequency |
0~200Hz |
Bogey