Other Parts Discussed in Thread: ISO1500, ISO1410
Can I use the ISO1050DUB chip to receive RS485 balanced signals?
I.e. The RS485 driver input is a TTL 100 ns negative puls, the output of the RS485 driver is a +100ns puls and a -100ns puls. Can I use these two signals as input canHigh and canLow on the Can-Bus side of an ISO1050DUB receiver?
There is no can protokol, just a single puls, point to point connection.
I need an isolation an don't want to use opto-couplers. The ISO1050DUB receiver can-side (canHigh and canLow) is +5V, the ISO1050DUB receiver output side ( single signal) is +3.3V.