Part Number: ISO7721-Q1
Hi team,
Could you answer lower questions 1~3 for supply current ICC1 and ICC2 shown in lower list?
I referred to "6.10 Supply Current Characteristics—5-V Supply" in datasheet of ISO7721-Q1.
For "Supply current - DC signal, VI = VCCI (ISO7721-Q1 with F suffix)"...
- Is the secondary side consumption current (ICC2) 2.2Atyp in the case primary side signal keeps high?
- Is each of primary and secondary side supply current 2.2Atyp which means total 4.4Atyp consumption current in the case primary side signal keeps high?
For "Supply current - AC signal, All channels switching with square wave clock input; CL = 15 pF"...
3. Does datasheet say that secondary side consumption current ICC2 is depending on primary side signal frequency, and vise versa?
If there are no correct understanding in upper list, could you tell me correct one?
Regards,
Ochi